IESNA:LM-63-2002
[TEST]P956772
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45427
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5330 6673.6 7888.3 8828.6 9595.4 10029.2 10233.2 10305.9 10674.1 11462
12763.4 14407.2 16025.2 17317.2 18447.5 19479.2 20131.1 20297.6 19896.6 18881.3
16831.8 13288.6 10969.5 9187.4 7276.3 5119 3365 2359 1840.8 1589.9
1442.1 1212.3 1027.1 356.4 173.5 28.1 0
5330 6720.5 7946.9 8903.7 9607.1 10083.1 10327 10395 10699.9 11410.4
12613.3 14224.3 15811.8 17148.4 18290.4 19322.1 20095.9 20375 20119.4 19258.8
17547 14273.5 11412.7 9583.7 7696 5580.9 3669.8 2476.2 1899.4 1646.1
1456.2 1231.1 1036.5 440.8 185.2 35.2 0
5330 6661.9 7864.9 8831 9583.7 10130 10432.5 10561.5 10800.7 11438.5
12463.2 13893.6 15417.8 16761.5 17847.2 18714.8 19528.5 19924.8 19823.9 19136.9
17760.4 15511.6 12364.8 10169.9 8296.3 6246.9 4171.6 2771.7 2049.5 1702.4
1503.1 1308.5 1120.9 855.9 436.2 51.6 0
5330 6661.9 7829.7 8793.4 9597.7 10214.5 10627.2 10842.9 11068 11560.4
12322.5 13431.7 14749.5 16013.4 17031.1 17865.9 18567.1 19134.5 19286.9 19061.8
18234.1 16698.2 14540.8 11987.2 9583.7 7447.5 5208.1 3334.5 2274.6 1730.5
1493.7 1296.7 1106.8 881.7 619.1 241.5 0
5330 6464.9 7597.5 8587.1 9435.9 10186.3 10784.3 11180.6 11433.8 11823.1
12456.2 13269.9 14322.8 15394.4 16358.1 17188.2 17863.6 18463.9 18890.7 19005.6
18778.1 18079.3 16724 14674.5 12280.3 9834.6 7327.9 4830.5 3034.3 2035.4
1552.3 1378.8 1198.3 914.5 616.7 192.3 0
5330 6361.8 7384.1 8347.9 9239 10064.4 10814.8 11408 11811.4 12188.9
12662.6 13342.6 14130.5 15066.1 16008.8 16946.7 17744 18367.7 18839.1 19228.3
19530.8 19430 19005.6 18041.8 16376.9 14219.6 11445.5 8777 5902.2 3644
2363.7 1615.6 1170.1 708.2 356.4 93.8 0
5330 6164.8 7053.5 7961 8842.7 9708 10542.8 11286.1 11902.8 12397.6
12899.4 13448.1 14050.7 14801.1 15661.7 16637.2 17640.8 18609.3 19467.5 20222.6
20909.6 21664.7 22004.7 22215.8 22168.9 21212.1 19385.4 16475.4 12625 8551.9
4936.1 2563 1308.5 755.1 368.2 126.6 0
5330 6014.7 6727.6 7506.1 8312.7 9074.8 9893.2 10688.1 11452.6 12127.9
12803.3 13429.3 13996.8 14608.8 15251.3 15940.8 16740.4 17645.5 18635.1 19685.6
20832.3 22478.4 23808 24619.3 25543.2 26211.5 26298.3 25400.2 23064.6 19284.6
14050.7 9067.8 4621.8 1885.3 673 131.3 0
5330 5745 6246.9 6828.4 7466.2 8141.6 8828.6 9508.6 10181.6 10873.4
11598 12268.6 12997.9 13760 14552.6 15347.5 16229.2 17218.7 18313.8 19554.3
21003.4 23200.6 25381.4 26875.1 28781.5 31025.6 33426.8 35028.4 34686 31461.8
24823.3 16093.2 6826.1 2084.6 656.6 136 0
5330 5698.2 6197.6 6732.3 7334.9 7972.7 8624.6 9274.2 9916.7 10568.5
11211.1 11877 12580.5 13342.6 14130.5 14948.9 15858.7 16864.6 17990.2 19272.9
20719.7 23045.9 25243 26861 28898.8 31344.5 33966.1 35635.7 35319.2 31890.9
24675.6 15089.5 5782.6 1596.9 515.9 117.2 0
5330 5519.9 5777.9 6124.9 6544.7 7001.9 7463.9 7949.3 8451.1 8957.6
9468.8 9996.4 10528.7 11091.5 11696.5 12336.6 13040.1 13837.4 14798.8 15896.2
17232.8 19357.3 20968.3 22558.1 24497.4 26830.6 29020.7 29970.4 28978.5 25196.1
18599.9 10352.8 2985.1 626.1 208.7 46.9 0
5330 5388.6 5534 5742.7 6031.1 6343 6683 7032.4 7386.5 7764
8132.2 8486.3 8852.1 9215.5 9600.1 10005.8 10432.5 10950.8 11551.1 12329.6
13455.1 14852.7 15804.7 16869.3 18142.6 19530.8 20478.2 20147.5 18492 15387.4
11112.6 5686.4 1854.8 553.4 189.9 44.6 0
5330 5271.4 5292.5 5388.6 5545.7 5707.5 5920.9 6132 6340.7 6558.7
6748.7 6919.9 7062.9 7194.2 7285.7 7344.3 7402.9 7442.8 7508.4 7660.8
8026.7 8242.4 8282.3 8362 8486.3 8598.8 8291.6 7318.5 5930.3 4394.4
2987.4 1693 848.9 358.8 173.5 61 0
5330 5025.2 4844.6 4750.8 4741.4 4778.9 4842.3 4912.6 4961.8 4992.3
4990 4931.4 4839.9 4710.9 4539.8 4331.1 4080.2 3819.9 3580.7 3357.9
3128.1 2924.1 2752.9 2612.2 2490.3 2366 2211.3 2002.6 1714.1 1327.2
966.1 710.5 492.4 316.6 180.6 51.6 0
5330 4797.7 4467.1 4321.7 4286.5 4317 4382.7 4453 4488.2 4478.8
4429.5 4342.8 4216.2 4059.1 3876.1 3688.6 3493.9 3299.3 3107 2896
2682.6 2490.3 2349.6 2265.2 2232.4 2237.1 2232.4 2166.7 2004.9 1735.2
1320.2 909.8 637.8 419.7 208.7 46.9 0
5330 4619.5 4220.9 4063.7 4070.8 4159.9 4258.4 4321.7 4326.4 4284.2
4202.1 4084.8 3946.5 3787 3618.2 3451.7 3275.9 3090.6 2900.7 2724.8
2591.1 2476.2 2398.9 2349.6 2307.4 2258.2 2180.8 2101 2002.6 1845.5
1606.3 1261.6 827.8 457.3 218.1 46.9 0
5330 4448.3 4037.9 3932.4 3998.1 4120 4216.2 4263.1 4244.3 4171.6
4059.1 3925.4 3770.6 3618.2 3456.4 3299.3 3191.4 3062.5 2900.7 2771.7
2684.9 2570 2389.5 2246.4 2152.6 2061.2 1967.4 1873.6 1789.2 1711.8
1620.3 1472.6 1205.3 923.9 541.7 131.3 0
5330 4352.2 3941.8 3883.2 3995.7 4113 4209.1 4237.3 4192.7 4077.8
3939.5 3782.4 3613.5 3463.4 3334.5 3261.8 3175 3085.9 2999.1 2806.9
2635.7 2499.7 2363.7 2237.1 2105.7 1990.8 1878.3 1775.1 1667.2 1543
1421 1310.8 1149 991.9 694.1 269.7 0
5330 4270.1 3880.8 3873.8 3998.1 4110.6 4195.1 4204.4 4136.4 4012.2
3855 3681.5 3526.8 3383.7 3287.6 3205.5 3100 2956.9 2830.3 2677.9
2560.7 2429.3 2300.4 2183.1 2084.6 1983.8 1875.9 1765.7 1636.8 1493.7
1336.6 1198.3 1020 771.5 511.2 213.4 0
5330 4223.2 3850.4 3871.5 4007.5 4117.7 4192.7 4178.6 4091.9 3944.2
3761.2 3590.1 3444.7 3334.5 3282.9 3158.6 2966.3 2743.6 2654.4 2579.4
2445.7 2342.6 2253.5 2122.2 2023.7 1946.3 1845.5 1725.9 1582.8 1425.7
1254.5 1179.5 1015.3 663.6 483.1 295.5 0
5330 4213.8 3831.6 3873.8 4009.8 4122.4 4190.4 4171.6 4066.1 3899.6
3714.3 3545.5 3402.5 3334.5 3254.7 3097.6 2816.2 2631 2584.1 2492.6
2375.4 2248.8 2129.2 2037.7 1981.5 1932.2 1840.8 1728.2 1592.2 1435.1
1268.6 1310.8 1045.8 698.8 532.3 197 0
5330 4213.8 3829.3 3880.8 4012.2 4124.7 4188 4178.6 4075.5 3901.9
3714.3 3543.2 3400.1 3336.8 3247.7 3088.3 2795.1 2633.3 2595.8 2490.3
2368.4 2230 2131.5 2009.6 1993.2 1932.2 1838.4 1728.2 1601.6 1432.7
1273.3 1292 898.1 722.2 525.3 189.9 0
